3.3 Transceiver Design
The following figure shows how the transceiver connects to the edge connector, Laser driver, and the amplifier circuit.
As shown in the preceding figure, the edge connector interfaces with Lane 2 of the PolarFire XCVR block, and the Laser Driver and amplifier unit interfaces with Lane 0.
For more information about the PolarFire Transceiver, see PolarFire FPGA and PolarFire SoC FPGA Transceiver User Guide.