3.5 FPGA Programming Interface Design
PolarFire FPGA can be programmed through SPI. Test points are available for JTAG signals only for debug purpose. The following section describes the SPI programming interface.
PolarFire FPGA can be programmed through SPI. Test points are available for JTAG signals only for debug purpose. The following section describes the SPI programming interface.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.