3.6 Laser Driver and Limiting Amplifier
The module contains a combination of VCSEL driver and limiting amplifier with a 3-wire digital control interfaced from FPGA. This 3-wire interface enables the FPGA to access the registers of the Laser driver and amplifier.