3.1 Overview
For ATmega328PB, external Interrupts can be triggered by the INT0, INT1 pin, or any of the PCINT pins. The INT0, INT1 interrupts can be triggered by falling edge, rising edge, or low level, or any logical change, while the PCINT pins can only be triggered by enabled PCINT pin level toggle.