8.5.10 CONFIG10
Note:
- Since device code protection takes effect immediately, this Configuration Byte must be written after all desired writes to Program Flash memory have been completed.
- Once protection is enabled, it can only be reset through a Bulk Erase.
Name: | CONFIG10 |
Address: | 0x300009 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CP | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit 0 – CP User Program Flash Memory (PFM) Code Protection(2)
Value | Description |
---|---|
1 | User PFM code protection is disabled |
0 | User PFM code protection is enabled |