8.5.3 CONFIG3
Name: | CONFIG3 |
Address: | 0x300002 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BOREN[1:0] | LPBOREN | IVT1WAY | MVECEN | PWRTS[1:0] | MCLRE | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 7:6 – BOREN[1:0] Brown-out Reset Enable
Value | Description |
---|---|
11 | Brown-out Reset enabled, the SBOREN bit is ignored |
10 | Brown-out Reset enabled while running, disabled in Sleep; SBOREN is ignored |
01 | Brown-out Reset enabled according to SBOREN |
00 | Brown-out Reset disabled |
Bit 5 – LPBOREN Low-Power BOR Enable
Value | Description |
---|---|
1 | Low-Power Brown-out Reset is disabled |
0 | Low-Power Brown-out Reset is enabled |
Bit 4 – IVT1WAY IVTLOCK One-Way Set Enable
Value | Description |
---|---|
1 | The IVTLOCK bit can be cleared and set only once; IVT registers remain locked after one clear/set cycle |
0 | The IVTLOCK bit can be set and cleared repeatedly (subject to the unlock sequence) |
Bit 3 – MVECEN Multivector Enable
Value | Description |
---|---|
1 | Multivector is enabled; vector table used for interrupts |
0 | Legacy interrupt behavior |
Bits 2:1 – PWRTS[1:0] Power-up Timer Selection
Value | Description |
---|---|
11 | PWRT is disabled |
10 | PWRT is set at 64 ms |
01 | PWRT is set at 16 ms |
00 | PWRT is set at 1 ms |
Bit 0 – MCLRE Master Clear (MCLR) Enable
Value | Name | Description |
---|---|---|
x | If LVP =
1 |
RE3 pin function is MCLR |
1 | If LVP =
0 |
RE3 pin function is MCLR |
0 | If LVP =
0 |
PE3 pin function is a port-defined function |