8.5.11 CONFIG11
Note:
- Since device code protection takes effect immediately, this Configuration Byte must be written after all desired writes to EEPROM have been completed..
- Once protection is enabled, it can only be reset through a Bulk Erase.
Name: | CONFIG11 |
Address: | 0x30000A |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CPD | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit 0 – CPD User Data EEPROM Code Protection(1)(2)
Value | Description |
---|---|
1 | User Data EEPROM code protection is disabled |
0 | User Data EEPROM code protection is enabled |