8.5.13 CONFIG13
CAUTION:
- This is a one-way bit. Once cleared it cannot be set again. Reset through bulk erase and self erase are also not possible.
Name: | CONFIG13 |
Address: | 0x300018 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SAFLOCK | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit 0 – SAFLOCK SAF Lock Enable(1)
Value | Description |
---|---|
1 | SAF Lock disabled |
0 | SAF Lock
enabled; SAF areas are locked, SAFSZ bits can only be set to ‘0 ’
but cannot be erased to ‘1 ’ |