29.3 UTMR Prescaler
The UTMR module has a fully programmable 8-bit prescaler, allowing division of the clock
            input by 1 to 256. The prescaler register TUxyPS is
            programmed with the desired prescaler value minus one. For example, for a 10:1 prescaler
            value, the TUxyPS register is loaded with 0x09. The internal prescaler
            counter is not directly readable or writable; however, the prescaler counter is cleared
            upon a Reset of the TUxyTMR counter register. See Figure 29-4 and Figure 29-5 for examples of how the counter timing works with respect to a
            prescaler.