28.10.5 TxCLKCON
| Name: | TxCLKCON | 
| Address: | 0x321,0x32E,0x335 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CS[4:0] Timer Clock Source Selection
| CS | Clock Source | ||
|---|---|---|---|
| Timer2 | Timer4 | Timer6 | |
| 11111 - 10100 | Reserved | ||
| 10011 | CLC8_OUT | ||
| 10010 | CLC7_OUT | ||
| 10001 | CLC6_OUT | ||
| 10000 | CLC5_OUT | ||
| 01111 | CLC4_OUT | ||
| 01110 | CLC3_OUT | ||
| 01101 | CLC2_OUT | ||
| 01100 | CLC1_OUT | ||
| 01011 | ZCD_OUT | ||
| 01010 | NCO1_OUT | ||
| 01001 | CLKREF_OUT | ||
| 01000 | EXTOSC | ||
| 00111 | SOSC | ||
| 00110 | MFINTOSC (31.25 kHz) | ||
| 00101 | MFINTOSC (500 kHz) | ||
| 00100 | LFINTOSC | ||
| 00011 | HFINTOSC | ||
| 00010 | FOSC | ||
| 00001 | FOSC/4 | ||
| 00000 | Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS |