28.10.6 TxRST
| Name: | TxRST | 
| Address: | 0x322,0x32F,0x336 | 
Timer External Reset Signal Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – RSEL[4:0] External Reset Source Selection
| RSEL | Reset Source | ||
|---|---|---|---|
| TMR2 | TMR4 | TMR6 | |
| 11111
                                                  - 11011 | Reserved | ||
| 11010 | U2TX_Edge (Positive/Negative) | ||
| 11001 | U2RX_Edge (Positive/Negative) | ||
| 11000 | U1TX_Edge (Positive/Negative) | ||
| 10111 | U1RX_Edge (Positive/Negative) | ||
| 10110 | CLC8_OUT | ||
| 10101 | CLC7_OUT | ||
| 10100 | CLC6_OUT | ||
| 10011 | CLC5_OUT | ||
| 10010 | CLC4_OUT | ||
| 10001 | CLC3_OUT | ||
| 10000 | CLC2_OUT | ||
| 01111 | CLC1_OUT | ||
| 01110 | ZCD_OUT | ||
| 01101 | CMP2_OUT | ||
| 01100 | CMP1_OUT | ||
| 01011 | PWM3S1P2_OUT | ||
| 01010 | PWM3S1P1_OUT | ||
| 01001 | PWM2S1P2_OUT | ||
| 01000 | PWM2S1P1_OUT | ||
| 00111 | PWM1S1P2_OUT | ||
| 00110 | PWM1S1P1_OUT | ||
| 00101 | CCP2_OUT | ||
| 00100 | CCP1_OUT | ||
| 00011 | TMR6_Postscaler_OUT | TMR6_Postscaler_OUT | Reserved | 
| 00010 | TMR4_Postscaler_OUT | Reserved | TMR4_Postscaler_OUT | 
| 00001 | Reserved | TMR2_Postscaler_OUT | TMR2_Postscaler_OUT | 
| 00000 | Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS |