3.1 GestIC® Technology Benefits

  • GestIC E-field sensors are not impacted by ambient influences such as light or sound, which have a negative impact to the majority of other 3D technologies.
  • GestIC technology allows gesture/position tracking processing on-chip – no host processing needed. Algorithms are included in the Colibri Gesture Suite which runs on-chip and is provided by Microchip.
  • The GestIC technology has a high immunity to noise, provides high update rates and resolution, low latency and is also not affected by clothing, surface texture or reflectivity.
  • Five carrier frequencies of 42, 43, 44, 45 and 100 kHz are utilized by the GestIC with minimal impact on the regulated radio frequency range.
  • Usage of thin low-cost materials as electrodes allow low-system cost at slim industrial designs.
  • The further use of existing capacitive sensor structures, such as a touch panel’s ITO coating, allows additional cost savings and ease the integration of the technology.
  • Electrodes are invisible to the user’s eye since they are implemented underneath the housing surface or integrated into a touch panel’s ITO structure.
  • GestIC works centrically over the full sensing space. Thus, it provides full surface coverage without any detection blind spots.
  • Only one GestIC transmitter electrode is used for E-field generations. The benefit is an overall low-power consumption and low-radiated EMC noise.
  • Since GestIC is basically processing raw electrode signals and computing them in real time into preprocessed gestures and x, y, z positional data, it provides a highly-flexible user interface technology for any kind of electronic devices.