7.2.3 PIOC Pin List

Table 7-3. PIOC Pin Description
Pad No.Power RailI/O TypePrimaryAlternate SignalPIO PeripheralReset State(1)Note
SignalTypeFuncSignalIO SetSignal, Dir, PU, PD, HiZ, ST
59VDDIOP1GPIOPC0GPIOALCDC_DAT01PIO, I, PU, ST
BISC_D01
CFLEXCOM7_IO01
62VDDIOP1GPIOPC1GPIOALCDC_DAT11PIO, I, PU, ST
BISC_D11
CFLEXCOM7_IO11
98VDDLVDSGPIOPC2GPIOLVDS_D0_NALCDC_DAT21PIO, I, PU, STFor LVDS(2)
BISC_D21
CTIOA31
97VDDLVDSGPIOPC3GPIOLVDS_D0_PALCDC_DAT31PIO, I, PU, STFor LVDS(2)
BISC_D31
CTIOB31
96VDDLVDSGPIOPC4GPIOLVDS_D1_NALCDC_DAT41PIO, I, PU, STFor LVDS(2)
BISC_D41
CTCLK31
95VDDLVDSGPIOPC5GPIOLVDS_D1_PALCDC_DAT51PIO, I, PU, STFor LVDS(2)
BISC_D51
CTIOA41
104VDDLVDSGPIOPC6GPIOLVDS_D2_NALCDC_DAT61PIO, I, PU, STFor LVDS(2)
BISC_D61
CTIOB41
103VDDLVDSGPIOPC7GPIOLVDS_D2_PALCDC_DAT71PIO, I, PU, STFor LVDS(2)
BISC_D71
CTCLK41
55VDDIOP1GPIOPC8GPIOALCDC_DAT81PIO, I, PU, ST
BISC_D81
CFLEXCOM9_IO01
64VDDIOP1GPIOPC9GPIOALCDC_DAT91PIO, I, PU, ST
BISC_D91
CFLEXCOM9_IO11
102VDDLVDSGPIOPC10GPIOLVDS_CLK_NALCDC_DAT101PIO, I, PU, STFor LVDS(2)
BISC_D101
CPWM03
101VDDLVDSGPIOPC11GPIOLVDS_CLK_PALCDC_DAT111PIO, I, PU, STFor LVDS(2)
BISC_D111
CPWM13
100VDDLVDSGPIOPC12GPIOLVDS_D3_NALCDC_DAT121PIO, I, PU, STFor LVDS(2)
BISC_PCK1
CTIOA51
99VDDLVDSGPIOPC13GPIOLVDS_D3_PALCDC_DAT131PIO, I, PU, STFor LVDS(2)
BISC_VSYNC1
CTIOB51
58VDDIOP1GPIOPC14GPIOALCDC_DAT141PIO, I, PU, ST
BISC_HSYNC1
CTCLK51
60VDDIOP1GPIOPC15GPIOALCDC_DAT151PIO, I, PU, ST
BISC_MCK1
CPCK02
73VDDIOP1GPIOPC16GPIOALCDC_DAT161PIO, I, PU, ST
BISC_FIELD1
CFLEXCOM10_IO01
57VDDIOP1GPIOPC17GPIOALCDC_DAT171PIO, I, PU, ST
BFLEXCOM1_IO71
CFLEXCOM10_IO11
72VDDIOP1GPIOPC18GPIOALCDC_DAT181PIO, I, PU, ST
BFLEXCOM10_IO21
CPWM01
54VDDIOP1GPIOPC19GPIOALCDC_DAT191PIO, I, PU, ST
BFLEXCOM10_IO31
CPWM11
71VDDIOP1GPIOPC20GPIOALCDC_DAT201PIO, I, PU, ST
BFLEXCOM10_IO41
CPWM21
65VDDIOP1GPIOPC21GPIOALCDC_DAT211PIO, I, PU, ST
CPWM31
66VDDIOP1GPIOPC22GPIOALCDC_DAT221PIO, I, PU, ST
BFLEXCOM3_IO01
51VDDIOP1GPIOPC23GPIOWKUP9ALCDC_DAT231PIO, I, PU, ST
BFLEXCOM3_IO11
69VDDIOP1GPIOPC24GPIOWKUP10ALCDC_DISP1PIO, I, PU, ST
BFLEXCOM3_IO41
61VDDIOP1GPIOPC25GPIOWKUP12ANTRST1NRST_OUT, O, PD
BFLEXCOM3_IO31
CNRST_OUT1
67VDDIOP1GPIOPC26GPIOWKUP13ALCDC_PWM1PIO, I, PU, ST
BFLEXCOM3_IO21
53VDDIOP1GPIOPC27GPIOALCDC_VSYNC1PIO, I, PU, ST
CFLEXCOM1_IO41
70VDDIOP1GPIOPC28GPIOALCDC_HSYNC1PIO, I, PU, ST
CFLEXCOM1_IO31
52VDDIOP1GPIOPC29GPIOALCDC_DEN1PIO, I, PU, ST
CFLEXCOM1_IO21
68VDDIOP1GPIOPC30GPIOALCDC_PCK1PIO, I, PU, ST
CFLEXCOM3_IO71
50VDDIOP1GPIOPC31GPIOWKUP11AFIQ1PIO, I, PU, ST
CPCK12
Note:
  1. Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger.
  2. The design is optimized for this feature.