8.2.2 System Power-Down

The following figure shows the SAM9X75 SOM Series power-down sequence that starts by asserting the SHDN line to "0".

Once SHDN and NRST are asserted, the supply inputs can be immediately shut down without any specific timing or order. VDDBU may not be shut down if the application uses a backup storage element on this supply input.

Figure 8-3. Recommended Power-Down Sequence
Note:
  1. SHDN is generated internally by a software request from the SAM9X75 SiP device.
  2. All these signals and power rails are controlled internally by the MCP16502 PMIC and are switched off at the same time.
  3. This group is supplied externally and requires no specific order. Only timing t8 must be respected.
Table 8-3. Power-Down Timing Requirements
SymbolParameterConditionsMinTypMaxUnit
t6SHDN to NRST delay at power-downDelay from asserted SHDN to NRST generation0–10µs
t7NRST delay at power-downDelay from asserted NRST to first supply turn-off0–10µs
t8External supply delay at power-downDelay from asserted NRST to external supplies turn-offt7–1ms