2.1 Absolute Maximum Ratings
| Supply Voltage (VIN) | 6V |
| Output Switch Voltage (VSW) | 6V |
| Logic Input Voltage (VEN) | –0.3V to VIN |
| ESD Rating | 1.5 kV |
Note: Exceeding the absolute maximum rating may damage the device.
Devices are ESD sensitive. Handling precautions recommended. Human body model, 1.5 kΩ in
series with 100 pF.