2.3 Electrical Parameters and Values

TA = 25°C with VIN = VEN = 5V; IOUT = 10 mA, VOUT = 1.8V. Bold values indicate –40°C ≤ TJ ≤ +125°C, unless noted. See Note 1.

Table 2-1. Electrical Characteristics
ParameterSym.Min.Typ.Max.UnitsConditions
Supply Voltage RangeVIN3.05.5V
Undervoltage Lockout ThresholdVUVLO_TH2.85VTurn-on
Undervoltage Lockout HysteresisVUVLO_HYS100mV
Quiescent CurrentIQ1mAIOUT = 0A, not switching, open loop
Turn-on TimetON200500μsVOUT to 95% of nominal
Shutdown CurrentISD3050μAVEN = 0V
Feedback VoltageVFB0.97511.025V±2.5%
Feedback CurrentIFB5nA
Dropout VoltageVIN – VOUT0.851.2VILOAD = 1.5A; VOUT = 3V
Current LimitILIM1.753AVFB = 0.9 × VNOM
Output Voltage Load RegulationΔVOUT/VOUT0.11%VOUT = 1.8V, 10 mA to 2.2A
Output Voltage Line RegulationΔVOUT / (VOUT × ΔVIN)0.350.5%/VVOUT = 1.8V, VIN from 3.0V to 5.5V
Output RippleΔVOUT2mVILOAD = 1.5A, COUTLDO = 20 µF, COUTSW = 20 µF, LPF = 25 kΩ
Over-Temperature ShutdownTSD150°C
Over-Temperature Shutdown HysteresisTSD_HYS15°C
Enable Input (see Note 2)
Enable Input ThresholdVIN(EN)0.9011.1VRegulator enable
Enable HysteresisHYSEN20100200mV
Enable Input CurrentIEN0.031μA
Notes:
  1. Specification for packaged product only.
  2. Enable pin should not be left open.