44.8.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
  RUNSTDBY    ENABLE  
Access R/WR/W 
Reset 00 

Bit 6 – RUNSTDBY Run in Standby

This bit controls how the ADC behaves during standby sleep mode:

ValueDescription
0 The TRNG is halted during standby sleep mode.
1 The TRNG is not stopped in standby sleep mode.

Bit 1 – ENABLE Enable

ValueDescription
0 The TRNG is disabled.
1 The TRNG is enabled.