30.8.2 Control B
Name: | CTRLB |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
START | |||||||||
Access | W | ||||||||
Reset | 0 |
Bit 0 – START Start Measurement
Value | Description |
---|---|
0 | Writing a '0' has no effect. |
1 | Writing a '1' starts a measurement. |
Name: | CTRLB |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
START | |||||||||
Access | W | ||||||||
Reset | 0 |
Value | Description |
---|---|
0 | Writing a '0' has no effect. |
1 | Writing a '1' starts a measurement. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.