30.8.7 Status
Name: | STATUS |
Offset: | 0x0B |
Reset: | 0x00 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVF | BUSY | ||||||||
Access | R/W | R | |||||||
Reset | 0 | 0 |
Bit 1 – OVF Sticky Count Value Overflow
This bit is cleared by writing a '1' to it.
This bit is set when an overflow condition occurs to the value counter.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the OVF status.
Bit 0 – BUSY FREQM Status
Value | Description |
---|---|
0 | No ongoing frequency measurement. |
1 |
Frequency measurement is ongoing. |