52.8.2 Interrupt Enable Register

Name: IER
Offset: 0x04
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       OVREDRDY 
Access WW 
Reset 00 

Bit 1 – OVRE Overrun Error Interrupt Enable

Writing a '1' to this register enables the Overrun Error interrupt.

Writing a '0' has no effect.

Bit 0 – DRDY Data Ready Interrupt Enable

Writing a '1' to this register enables the Data Ready Interrupt interrupt.

Writing a '0' has no effect.