45.6.2.1 Initialization

The following registers are enable-protected, meaning that they can only be written when the ADC is disabled (CTRLA.ENABLE=0):

  • Control A (CTRLA), except ENABLE and SWRST bits
  • Event Control register (EVCTRL)
  • Calibration register (CALIB)

Enable-protection is denoted by the "Enable-Protected" property in the register description.