59.3.4 64-Pin VQFN
Note: The exposed die attach pad is not
connected electrically inside the device. It is recommended that the exposed pad be
connected to ground in the PCB.
200 | mg |
Moisture Sensitivity Level | MSL3 |
JEDEC Drawing Reference | MO-220 |
JESD97 Classification | E3 |