47.2 Features

  • Two independent DACs or single DAC in differential mode
  • DAC with 12-bit resolution
  • Integrated or Standalone filters with 2x, 4x, 8x, 16x, or 32x oversampling rate (OSR)
  • Up to 1MSPS conversion rate
  • Hardware support for 16-bit using dithering
  • Multiple trigger sources
  • High-drive capabilities
  • DAC0 used as internal input
  • DMA support