47.4 Signal Description
Signal | Description | Type |
---|---|---|
VOUT0 | DAC0 output | Analog output |
VOUT1 | DAC1 output | Analog output |
VREFA | External reference | Analog input |
One signal can be mapped on several pins.
Important: Only one analog output function can be used on the same pin.