14.6.5.2 Minimize Power Consumption in Standby

The following table identifies when a Clock Generator is off in Standby Mode, minimizing the power consumption:

Table 14-2. Clock Generator n Activity in Standby Mode
Request for Clock n presentGENCTRLn.RUNSTDBYGENCTRLn.OEClock Generator n
yes--active
no11active
no10OFF
no01OFF
no00OFF