35.6.4.1 DMA Operation

The SPI generates the following DMA requests:

  • Data received (RX): The request is set when data is available in the receive FIFO. The request is cleared when DATA is read.
  • Data transmit (TX): The request is set when the transmit buffer (TX DATA) is empty. The request is cleared when DATA is written.