35.6.4 DMA, Interrupts, and Events
Condition | Request | ||
---|---|---|---|
DMA | Interrupt | Event | |
Data Register Empty (DRE) | Yes (request cleared when data is written) | Yes | NA |
Receive Complete (RXC) | Yes (request cleared when data is read) | Yes | |
Transmit Complete (TXC) | NA | Yes | |
SPI Select low (SSL) | NA | Yes | |
Error (ERROR) | NA | Yes |