17.8.1 Interrupt Enable Clear

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set (INTENSET) register.
Name: INTENCLR
Offset: 0x00
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
       DUALESINGLEE 
Access R/WR/W 
Reset 00 

Bit 1 – DUALE Dual Bit Error Interrupt Enable Clear

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Dual Bit Error Interrupt Enable bit, which disables the Dual Bit Error interrupt.

ValueDescription
0 The Dual Bit Error interrupt is disabled.
1 The Dual Bit Error interrupt is enabled.

Bit 0 – SINGLEE Single Bit Error Interrupt Enable Clear

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Single Bit Error Interrupt Enable bit, which disables the Single Bit Error interrupt.

ValueDescription
0 The Single Bit Error interrupt is disabled.
1 The Single Bit Error interrupt is enabled.