17.8.4 Status
Name: | STATUS |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | Read-only |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ECCDIS | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit 0 – ECCDIS ECC Disable
Value | Description |
---|---|
0 | ECC detection and correction is enabled. |
1 | ECC detection and correction is disabled. |