22.5.3 Clocks

An AHB clock (CLK_DMAC_AHB) is required to clock the DMAC. This clock can be configured in the Main Clock peripheral (MCLK) before using the DMAC, and the default state of CLK_DMAC_AHB can be found in the MCLK.AHBMASK register.