52.8.1 PCC Mode Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.
Name: MR
Offset: 0x00
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 CID[1:0]       
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
      ISIZE[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
     FRSTSHALFSALWYSSCALE 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
   DSIZE[1:0]   PCEN 
Access R/WR/WR/W 
Reset 000 

Bits 31:30 – CID[1:0] Clear If Disabled

Clears status flags if disabled. These bits are useful to re-initialize the internal mechanism of the PCC to avoid corrupted data due to glitches. Each time a falling edge of the selected DEN1 or DEN2 signal is detected, the internal mechanism of the PCC is re-initialized to avoid alignment issues.
ValueDescription
0x0 Clear not enabled
0x1 Clear on falling edge on DEN1 enabled
0x2 Clear on falling edge on DEN2 enabled
0x3 Clear on falling edge on either DEN1 or DEN2 enabled

Bits 18:16 – ISIZE[2:0] Input Data Size

ValueNameDescription
0x0 8_BITS Input data bus size is 8 bits
0x1 10_BITS Input data bus size is 10 bits
0x2 12_BITS Input data bus size is 12 bits
0x3 14_BITS Input data bus size is 14 bits

Bit 11 – FRSTS First Sample

This bit is useful only if the HALFS bit is set to 1. If data are numbered in the order that they are received with an index from 0 to n.

ValueDescription
0 Only data with an even index are sampled.
1 Only data with an odd index are sampled.

Bit 10 – HALFS Half Sampling

This function is independent from the ALWYS bit.
ValueDescription
0 The Parallel Capture Controller samples all the data.
1 The Parallel Capture Controller samples the data only every other time.

Bit 9 – ALWYS Always Sampling

ValueDescription
0 The parallel capture Controller samples the data when both data enables are active.
1 The parallel capture controller always samples the data, regardless of the state of data enable.

Bit 8 – SCALE Scale Data

ValueDescription
0 No effect.
1 When input data size is not equal to 8 bits (ISIZE ≠ 0), the data stored in the PCC_RHR is automatically up-scaled to 16 bits.

Bits 5:4 – DSIZE[1:0] Data Size

ValueNameDescription
0x0 1_DATA 1 data is read in the PCC_RHR
0x1 2_DATA 2 data are read in the PCC_RHR
0x2 4_DATA 4 data are read in the PCC_RHR (only for 8 bits data size, ISIZE = 0)
0x3 Reserved

Bit 0 – PCEN Parallel Capture Enable

ValueDescription
0 The Parallel Capture Controller is disabled.
1 The Parallel Capture Controller is enabled.