52.8.6 Reception Holding Register
| Name: | RHR |
| Offset: | 0x14 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RDATA[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RDATA[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RDATA[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RDATA[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – RDATA[31:0] Reception Data
| ISIZE | SCALE | DSIZE | Description |
|---|---|---|---|
| 8_BITS | - | 1_DATA | RDATA[7:0] is useful |
| 2_DATA | RDATA[15:0] is useful | ||
| 4_DATA | RDATA[31:0] is useful | ||
| 10_BITS | 0 (OFF) | 1_DATA | RDATA[9:0] is useful |
| 2_DATA | RDATA[9:0] and RDATA[25:16] are useful | ||
| 1 (ON) | 1_DATA | RDATA[15:0] is useful | |
| 2_DATA | RDATA[31:0] is useful | ||
| 12_BITS | 0 (OFF) | 1_DATA | RDATA[11:0] is useful |
| 2_DATA | RDATA[11:0] and RDATA[27:16] are useful | ||
| 1 (ON) | 1_DATA | RDATA[15:0] is useful | |
| 2_DATA | RDATA[31:0] is useful | ||
| 14_BITS | 0 (OFF) | 1_DATA | RDATA[13:0] is useful |
| 2_DATA | RDATA[13:0] and RDATA[29:16] are useful | ||
| 1 (ON) | 1_DATA | RDATA[15:0] is useful | |
| 2_DATA | RDATA[31:0] is useful |