52.8.4 Interrupt Mask Register
| Name: | IMR |
| Offset: | 0x0C |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OVRE | DRDY | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bit 1 – OVRE Overrun Error Interrupt Mask
| Value | Description |
|---|---|
| 1 | The Overrun Error interrupt is enabled. |
| 0 | The Overrun Error interrupt is not enabled. |
Bit 0 – DRDY Data Ready Interrupt Mask
| Value | Description |
|---|---|
| 1 | The Data Ready interrupt is enabled. |
| 0 | The Data Ready interrupt is not enabled. |