51.9.4 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x10 |
| Reset: | 0x0000 |
| Property: | PAC Write-Protection |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TXUR1 | TXUR0 | TXRDY1 | TXRDY0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXOR1 | RXOR0 | RXRDY1 | RXRDY0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 12, 13 – TXURx Transmit Underrun x Interrupt Enable [x=1..0]
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Transmit Underrun Interrupt Enable bit, which enables the Transmit Underrun interrupt.
| Value | Description |
|---|---|
| 0 | The Transmit Underrun interrupt is disabled. |
| 1 | The Transmit Underrun interrupt is enabled. |
Bits 8, 9 – TXRDYx Transmit Ready x Interrupt Enable [x=1..0]
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Transmit Ready Interrupt Enable bit, which enables the Transmit Ready interrupt.
| Value | Description |
|---|---|
| 0 | The Transmit Ready interrupt is disabled. |
| 1 | The Transmit Ready interrupt is enabled. |
Bits 4, 5 – RXORx Receive Overrun x Interrupt Enable [x=1..0]
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Receive Overrun Interrupt Enable bit, which enables the Receive Overrun interrupt.
| Value | Description |
|---|---|
| 0 | The Receive Overrun interrupt is disabled. |
| 1 | The Receive Overrun interrupt is enabled. |
Bits 0, 1 – RXRDYx Receive Ready x Interrupt Enable [x=1..0]
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Receive Ready Interrupt Enable bit, which enables the Receive Ready interrupt.
| Value | Description |
|---|---|
| 0 | The Receive Ready interrupt is disabled. |
| 1 | The Receive Ready interrupt is enabled. |