24.4 Signal Description
The GMAC includes the following signal interfaces:
- MII, RMII to an external PHY
- MDIO interface for external PHY management
- Client APB interface for accessing GMAC registers
- Host AHB interface for memory access
-
Internal GTSUCOMP signal for TSU timer count value comparison
Table 24-1. GMAC Connections in Different Modes Signal Name Function MII RMII GTXCK Transmit Clock or Reference Clock TXCK REFCK GTXEN Transmit Enable TXEN TXEN GTX[3..0] Transmit Data TXD[3:0] TXD[1:0] GTXER Transmit Coding Error TXER Not Used GRXCK Receive Clock RXCK Not Used GRXDV Receive Data Valid RXDV CRSDV GRX[3..0] Receive Data RXD[3:0] RXD[1:0] GRXER Receive Error RXER RXER GCRS Carrier Sense and Data Valid CRS Not Used GCOL Collision Detect COL Not Used GMDC Management Data Clock MDC MDC GMDIO Management Data Input/Output MDIO MDIO