24.1 Description
The Ethernet Media
Access Controller (GMAC) module implements a 10/100 Mbps Ethernet
MAC, compatible with the IEEE 802.3 standard. The GMAC can operate in either half or full
duplex mode at all supported speeds.