28.8.3 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x08 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear register (INTENCLR).
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DPLL1LDRTO | DPLL1LTO | DPLL1LCKF | DPLL1LCKR | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DPLL0LDRTO | DPLL0LTO | DPLL0LCKF | DPLL0LCKR | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DFLLRCS | DFLLLCKC | DFLLLCKF | DFLLOOB | DFLLRDY | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| XOSCFAIL1 | XOSCFAIL0 | XOSCRDY1 | XOSCRDY0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 27 – DPLL1LDRTO DPLL1 Loop Divider Ratio Update Complete Interrupt Enable
0: The DPLL1 Loop Divider Ratio Update Complete interrupt is disabled.
1: The DPLL1 Loop Divider Ratio Update Complete interrupt is enabled, and an interrupt request will be generated when the DPLL1 Loop Divider Ratio Update Complete Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DPLL1 Loop Divider Ratio Update Complete Interrupt Enable bit, which enables the DPLL1 Loop Divider Ratio Update Complete interrupt.
Bit 26 – DPLL1LTO DPLL1 Lock Timeout Interrupt Enable
0: The DPLL1 Lock Timeout interrupt is disabled.
1: The DPLL1 Lock Timeout interrupt is enabled, and an interrupt request will be generated when the DPLL1 Lock Timeout Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DPLL1 Lock Timeout Interrupt Enable bit, which enables the DPLL1 Lock Timeout interrupt.
Bit 25 – DPLL1LCKF DPLL1 Lock Fall Interrupt Enable
0: The DPLL1 Lock Fall interrupt is disabled.
1: The DPLL1 Lock Fall interrupt is enabled, and an interrupt request will be generated when the DPLL1 Lock Fall Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DPLL1 Lock Fall Interrupt Enable bit, which enables the DPLL1 Lock Fall interrupt.
Bit 24 – DPLL1LCKR DPLL1 Lock Rise Interrupt Enable
0: The DPLL1 Lock Rise interrupt is disabled.
1: The DPLL1 Lock Rise interrupt is enabled, and an interrupt request will be generated when the DPLL1 Lock Rise Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DPLL1 Lock Rise Interrupt Enable bit, which enables the DPLL1 Lock Rise interrupt.
Bit 19 – DPLL0LDRTO DPLL0 Loop Divider Ratio Update Complete Interrupt Enable
0: The DPLL0 Loop Divider Ratio Update Complete interrupt is disabled.
1: The DPLL0 Loop Divider Ratio Update Complete interrupt is enabled, and an interrupt request will be generated when the DPLL0 Loop Divider Ratio Update Complete Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DPLL0 Loop Divider Ratio Update Complete Interrupt Enable bit, which enables the DPLL0 Loop Divider Ratio Update Complete interrupt.
Bit 18 – DPLL0LTO DPLL0 Lock Timeout Interrupt Enable
0: The DPLL0 Lock Timeout interrupt is disabled.
1: The DPLL0 Lock Timeout interrupt is enabled, and an interrupt request will be generated when the DPLL0 Lock Timeout Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DPLL0 Lock Timeout Interrupt Enable bit, which enables the DPLL0 Lock Timeout interrupt.
Bit 17 – DPLL0LCKF DPLL0 Lock Fall Interrupt Enable
0: The DPLL0 Lock Fall interrupt is disabled.
1: The DPLL0 Lock Fall interrupt is enabled, and an interrupt request will be generated when the DPLL0 Lock Fall Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DPLL0 Lock Fall Interrupt Enable bit, which enables the DPLL0 Lock Fall interrupt.
Bit 16 – DPLL0LCKR DPLL0 Lock Rise Interrupt Enable
0: The DPLL0 Lock Rise interrupt is disabled.
1: The DPLL0 Lock Rise interrupt is enabled, and an interrupt request will be generated when the DPLL0 Lock Rise Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DPLL0 Lock Rise Interrupt Enable bit, which enables the DPLL0 Lock Rise interrupt.
Bit 12 – DFLLRCS DFLL Reference Clock Stopped Interrupt Enable
0: The DFLL Reference Clock Stopped interrupt is disabled.
1: The DFLL Reference Clock Stopped interrupt is enabled, and an interrupt request will be generated when the DFLL Reference Clock Stopped Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DFLL Reference Clock Stopped Interrupt Enable bit, which enables the DFLL Reference Clock Stopped interrupt.
Bit 11 – DFLLLCKC DFLL Lock Coarse Interrupt Enable
0: The DFLL Lock Coarse interrupt is disabled.
1: The DFLL Lock Coarse interrupt is enabled, and an interrupt request will be generated when the DFLL Lock Coarse Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DFLL Lock Coarse Interrupt Enable bit, which enables the DFLL Lock Coarse interrupt.
Bit 10 – DFLLLCKF DFLL Lock Fine Interrupt Enable
0: The DFLL Lock Fine interrupt is disabled.
1: The DFLL Lock Fine interrupt is enabled, and an interrupt request will be generated when the DFLL Lock Fine Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DFLL Lock Fine Interrupt Disable/Enable bit, disable the DFLL Lock Fine interrupt and set the corresponding interrupt request.
Bit 9 – DFLLOOB DFLL Out Of Bounds Interrupt Enable
0: The DFLL Out Of Bounds interrupt is disabled.
1: The DFLL Out Of Bounds interrupt is enabled, and an interrupt request will be generated when the DFLL Out Of Bounds Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DFLL Out Of Bounds Interrupt Enable bit, which enables the DFLL Out Of Bounds interrupt.
Bit 8 – DFLLRDY DFLL Ready Interrupt Enable
0: The DFLL Ready interrupt is disabled.
1: The DFLL Ready interrupt is enabled, and an interrupt request will be generated when the DFLL Ready Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the DFLL Ready Interrupt Enable bit, which enables the DFLL Ready interrupt.
Bits 2, 3 – XOSCFAIL XOSCn Clock Failure Interrupt Enable
0: The XOSCn Clock Failure interrupt is disabled.
1: The XOSCn Clock Failure interrupt is enabled, and an interrupt request will be generated when the XOSCn Clock Failure Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the XOSCn Clock Failure Interrupt Enable bit, which enables the XOSCn Clock Failure interrupt.
Bits 0, 1 – XOSCRDY XOSCn Ready Interrupt Enable
0: The XOSCn Ready interrupt is disabled.
1: The XOSCn Ready interrupt is enabled, and an interrupt request will be generated when the XOSC0 Ready Interrupt flag is set.
Writing a zero to this bit has no effect.
Writing a '1' to this bit will set the XOSCn Ready Interrupt Enable bit, which enables the XOSCn Ready interrupt.