28.8.13 DPLL Ratio Control
| Name: | DPLLRATIO |
| Offset: | 0x34 + n*0x14 [n=0..1] |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Write-Synchronized |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| LDRFRAC[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LDR[12:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 20:16 – LDRFRAC[4:0] Loop Divider Ratio Fractional Part
Write these bits to set the fractional part of the frequency multiplier. Due to synchronization there is a delay between writing to DPLLnRATIO.LDRFRAC[4:0] and the effect on the DPLLn output clock. The value written DPLLnRATIO.LDRFRAC[4:0] will be read back immediately and the DPLLRATIO bit in the synchronization busy register, DPLLnSYNCBUSY.DPLLRATIO, will be set. DPLLnSYNCBUSY.DPLLRATIO will be cleared when the operation is completed.
Bits 12:0 – LDR[12:0] Loop Divider Ratio
Write these bits to set the integer part of the frequency multiplier. The value written DPLLnRATIO.LDR[3:0] will be read back immediately and the DPLLRATIO bit in the synchronization busy register, DPLLnSYNCBUSY.DPLLRATIO, will be set. DPLLnSYNCBUSY.DPLLRATIO will be cleared when the operation is completed.