51.6.3 Host, Controller, and Client Modes
In Host and Controller modes, the I2S provides the Serial Clock, a Word Select/Frame Sync signal and optionally a Host Clock.
In Controller mode, the I2S Serializers are disabled. Only the clocks are enabled and output for external receivers and/or transmitters.
In Client mode, the I2S receives the Serial Clock and the Word Select/Frame Sync Signal from an external host. SCKn and FSn pins are inputs.