54.14.5 I2S Characteristics

Figure 54-18. Host Mode: SCK, FX, and MCK are Output
Figure 54-19. Client Mode: SCK and FS are Input
Figure 54-20. PDM2 Mode
Table 54-63. I2S Timing Characteristics and Requirements (see Note 1)
NameDescriptionModeVDD = 1.8VVDD = 3.3VUnits
Min.Typ.Max.Min.Typ.Max.
tM_MCKORI2S MCK rise time(2)Host mode / Capacitive load CL = 20 pF--5.41--2.68ns
tM_MCKOFI2S MCK fall time (2)Host mode / Capacitive load CL = 20 pF--5.84--2.81ns
dM_MCKOI2S MCK duty cycleHost mode-50.0--50.0-%
dM_MCKII2S MCK duty cycleHost mode, pin is input (1b)-50.0--50.0-%
tM_SCKORI2S SCK rise time (2)Host mode / Capacitive load CL = 20 pF--5.06--2.51ns
tM_SCKOFI2S SCK fall time (2)Host mode / Capacitive load CL = 20 pF--5.46--2.64ns
dM_SCKOI2S SCK duty cycleHost mode-50.0--50.0-%

fM_SCKO
1/tM_SCKO

I2S SCK frequencyHost mode Supposing external device response delay is 30ns--10.97--12.07MHz

fS_SCKI
1/tS_SCKI

I2S SCK frequencyClient mode Supposing external device response delay is 30ns--15.63--15.87MHz
dS_SCKOI2S SCK duty cycleClient mode-50.0--50.0-%
tM_FSOVFS valid timeHost mode--5.4--4.2ns
tM_FSOHFS hold timeHost mode-0.3---0.3--ns
tS_FSISFS setup timeClient mode7.8--7.5--ns
tS_FSIHFS hold timeClient mode0.0--0.0--ns
tM_SDISData input setup timeHost mode15.8--11.6--ns
tM_SDIHData input hold timeHost mode3.4--3.4--ns
tS_SDISData input setup timeClient mode2.4--1.9--ns
tS_SDIHData input hold timeClient mode-1.1---1.0--ns
tM_SDOVData output valid timeHost transmitter--3.7--3.0ns
tM_SDOHData output hold timeHost transmitter-0.5---0.5--ns
tS_SDOVData output valid timeClient transmitter--16.4--12.1ns
tS_SDOHData output hold timeClient transmitter4.1--4.1--ns
tPDM2LSData input setup timeHost mode PDM2 Left15.8--11.6--ns
tPDM2LHData input hold timeHost mode PDM2 Left3.4--3.4--ns
tPDM2RSData input setup timeHost mode PDM2 Right15.1--11.6--ns
tPDM2RHData input hold timeHost mode PDM2 Right3.4--3.4--ns
: All timing values are given for 20 pF capacitive load.
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.
  2. Refer to the section “I/O Pin Characteristics”.