54.14.4 GMAC Characteristics

Timing Conditions

Table 54-59. GMAC Load Capacitance on Data, Clock Pads
SymbolDescriptionConditionMin.Max.Units
CLLoad CapacitanceVDD=3.3V020pF

Timing Constraints

The GMAC must be constrained so as to satisfy the timings of standards given the following two tables, in MAX corner.

Figure 54-15. Minimum and Maximum Access Time of GMAC Output Signals
Table 54-60. Minimum and Maximum Access Time of GMAC Output Signals
SymbolParameterMin.Max.Units
GMAC1Setup for GMDIO from GMDC rising10-ns
GMAC2Hold for GMDIO from GMDC rising10-
GMAC3GMDIO toggling from GMDC falling0(1)10(1)
Note:
  1. For GMAC output signals, min. and max. access times are defined:
    • The min. access time is the time between the GMDC falling edge and the signal change.
    • The max. access time is the time between the GMDC falling edge and the signal stabilizes.

MII Mode

Figure 54-16. GMAC MII Mode Signals
Table 54-61. GMAC MII Mode Timings
SymbolParameterMinMaxUnit
GMAC4Setup for GCOL from GTXCK rising10–ns
GMAC5Hold for GCOL from GTXCK rising10–
GMAC6Setup for GCRS from GTXCK rising10–
GMAC7Hold for GCRS from GTXCK rising10–
GMAC8GTXER toggling from GTXCK rising1025
GMAC9GTXEN toggling from GTXCK rising1025
GMAC10GTX toggling from GTXCK rising1025
GMAC11Setup for GRX from GRXCK10–
GMAC12Hold for GRX from GRXCK10–
GMAC13Setup for GRXER from GRXCK10–
GMAC14Hold for GRXER from GRXCK10–
GMAC15Setup for GRXDV from GRXCK10–
GMAC16Hold for GRXDV from GRXCK10–

RMIII Mode

Figure 54-17. GMAC RMII Mode Signals
Table 54-62. GMAC RMII Mode Timings
SymbolParameterMin.Max.Units
GMAC21ETXEN toggling from EREFCK rising216ns
GMAC22ETX toggling from EREFCK rising216
GMAC23Setup for ERX from EREFCK rising4-
GMAC24Hold for ERX from EREFCK rising2-
GMAC25Setup for ERXER from EREFCK rising4-
GMAC26Hold for ERXER from EREFCK rising2-
GMAC27Setup for ECRSDV from EREFCK rising4-
GMAC28Hold for ECRSDV from EREFCK rising2-