54.14.7 TC - Timer Counter Electrical Specifications

Figure 54-23. TCx Timer Capture Input Module Timing Diagrams
Figure 54-24. TCx Timer Compare Output Module Timing Diagrams
Table 54-65. TCx Timer Capture Module Electrical Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDDIO=VDDANA = 1.71 V to 3.63V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +125°C
Param. No.SymbolCharacteristics(1)Min.TypicalMax.UnitsConditions
TC1TCINLOWCapture TCx Input Low Time2/ fGCLK_TCx——nsVDDIOx(min) and meet TC5 spec
TC3TCINHIGHCapture TCx Input High Time2/ fGCLK_TCx——nsVDDIOx(min) and meet TC5 spec
TC5TCINPERIODCapture Input Period4/ fGCLK_TCx——nsVDDIOx(min)
TC7TCOUTLOWCompare TCx Output Low Time1/ fGCLK_TCx——nsVDDIOx(min) and meet TC11 spec
TC9TCOUTHIGHCompare TCx Output High Time1/ fGCLK_TCx——nsVDDIOx(min) and meet TC11 spec
TC11TCOUTPERIODCompare Output Period2/ fGCLK_TCx——nsVDDIOx(min)
TC13fGCLK_TCxGCLK clock for TCx——200

100

MHzVDDIOx(min), for TC0,1,2,3

VDDIOx(min), for TC4,5,6,7

Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.