2.11.1 TX/RX Interrupt
A UART Transmit Interrupt (UTXISEL[1:0] bits (UxSTA[15:14]) = ‘0b00) is
generated and asserted while the transmit buffer contains at least one empty space and
the UART Receiver Interrupt Flag bit (URXISEL[1:0] bits (UxSTA[7:6]) =
‘0b00) is asserted while the receive buffer is not empty and
non-functional.
Work Around
None.
Affected Silicon Revisions
| A0 | A1 | B0 | C0 |
|---|---|---|---|
| X | X | X | X |