2.3.4.29 USB_DEVICE_AUDIO_EVENT_DATA_INTERFACE_SETTING_CHANGED Structure

C

typedef struct {
  uint8_t interfaceNumber;
  uint8_t interfaceAlternateSetting;
} USB_DEVICE_AUDIO_EVENT_DATA_INTERFACE_SETTING_CHANGED;

Summary

USB Device Audio Function Driver Alternate Interface Setting Event Data.

This data type defines the data structure returned by the driver along with USB_DEVICE_AUDIO_EVENT_DATA_INTERFACE_SETTING_CHANGED.

Members

Members Description
uint8_t interfaceNumber; Interface number of the interface who setting is to be changed
uint8_t interfaceAlternateSetting; Alternate setting number

Remarks

None.