2.8.2.2 Library Overview

The USB MSD Device Library mainly interacts with the system, its clients and function drivers, as shown in the Abstraction Model.

The library interface routines are divided into sub-sections, which address one of the blocks or the overall operation of the USB MSD Device Library.

Library Interface Section Description
System Configuration Functions Provides event handler, report send/receive, and transfer cancellation functions.