2.9.1 Introduction

The MPLAB Harmony USB Printer Device Library (also referred to as the Printer function driver or library) provides functions and methods that allow application designers to implement a USB Printer Device. The current version of the library supports a unidirectional as well as bi-directional printer interface types. This library must be used in conjunction with the MPLAB Harmony USB Device Layer.