2.6.4.10 USB_DEVICE_HID_EVENT_DATA_SET_IDLE Structure

C

typedef struct {
  uint8_t duration;
  uint8_t reportID;
} USB_DEVICE_HID_EVENT_DATA_SET_IDLE;

Summary

USB Device HID Set Idle Event Data Type.

This defines the data type of the data generated to the HID event handler on a USB_DEVICE_HID_EVENT_SET_IDLE event.

Members

Members Description
uint8_t duration; Idle duration
uint8_t reportID; Report ID

Remarks

None.