2.7.2.3 How the Library Works
This topic describes the basic architecture of the Generic USB Device Library and provides information and examples on its use.
Topics
| Name | Description |
| Library Initialization | Describes how the Generic USB Device Library is initialized. |
| Event Handling | This topic explains how the application should handle Generic USB Device events. |
| Endpoint Management | Describes how the application can enable and disable endpoints. |
| Endpoint Data Transfer | Describes how the application can transfer data over endpoints. |