3.7.2 Using the Library
This topic describes the basic architecture of the USB MSD Host Client Drier Library and provides information and examples on its use.
Topics
| Name | Description | 
| Abstraction Model | Describes the Abstraction Model of the USB MSD Host Client Driver Library. | 
| Library Overview | Provides an overview of the USB Host MSD Library. | 
| How the Library Works | Describes how the library works and how it should be used. |