2.8.3.3 Configuration on MCC
Max Sectors To Buffer
Symbol name: CONFIG_USB_DEVICE_FUNCTION_MSD_MAX_SECTORS_COMMON
This symbol can be used to configure the number of data sectors to be buffered before initiating a transfer(Read/Write) with the attached media.
LUN x
Symbol name: CONFIG_USB_DEVICE_FUNCTION_MSD_LUN_IDX
This option allows the user to configure the media type for the LUN.
Media Type
Symbol name: CONFIG_USB_DEVICE_FUNCTION_MSD_LUN_MEDIA_TYPE_IDX
Select the LUN media type from the list of support media. NVM uses internal program memory. SDCARD SPI uses SD CARD as memory with SPI as an interface. SDCARD MMC uses SD CARD as memory with MMC interface. SPIFLASH uses external SPI based Flash memory.
Bulk OUT Endpoint Number
Symbol name: CONFIG_USB_DEVICE_FUNCTION_BULK_OUT_ENDPOINT_NUMBER
This option is used to specify the endpoint number of the Bulk OUT endpoint to be used by this Mass Storage Interface. Refer to device datasheets for details on available endpoints and limitations.
Bulk IN Endpoint Number
Symbol name: CONFIG_USB_DEVICE_FUNCTION_BULK_IN_ENDPOINT_NUMBER
This option is used to specify the endpoint number of the Bulk IN endpoint to be used by this Mass Storage Interface. Refer to device datasheets for details on available endpoints and limitations.